arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Altere a seleção de país para ver informações sobre produtos, serviços e pessoas de contato relevantes para sua localização.

Hydraulic vise

Powerful vises for automated loading processes

SCHUNK hydraulic vises are hydraulically actuated direct clamping vises for workpiece clamping technology. Thanks to their hydraulic actuation, they are perfectly suitable for automated applications in which the workpiece is inserted and removed by a robot, making them a key component of competitive manufacturing.

Our performance promise. Your benefits.

  • High and evenly acting clamping forces
  • Clamping force adjustable by hydraulic pressure
  • Maximum flexibility in the range of system and top jaws
  • 100% encapsulated designs
  • Perfectly suitable for automated direct loading
  • Todos os filtros
    3 resultados
    KS-H-LH

    KS-H-LH

    Serreur compact à longue course, à commande hydraulique, avec mesure de trajectoire intégrée, parfaitement adapté au chargement direct flexible.
    Mostrar série
    1601744
    125.0 mm
    360.0 mm
    -
    1595866
    125.0 mm
    360.0 mm
    Contacts à ressort 
    1601743
    125.0 mm
    360.0 mm
    Connexion de câble fixe