TENDO P HSK-E 50 Ø12x85
Hydraulic expansion toolholder
ID 204473
TENDO P HSK-E 50 Ø12x85, Toolholders
- Hydraulic expansion toolholder
- Series: TENDO Platinum
- Toolholder interface: HSK-E 50
- Clamping diameter: 12 mm
- Projecting length: 85 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 90 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Platinum |
| Toolholder interface | HSK-E 50 |
| Toolholder standard | DIN 69893-5 |
| Clamping diameter D1 | 12 mm |
| D2 [mm] | 32.0 |
| D3 [mm] | 40.0 |
| D6 [mm] | 28.0 |
| Projecting length L1 [mm]/[inch] | 85 mm / 3.3" |
| L2 [mm] | 46.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 44.0 |
| L5 [mm] | 59.0 |
| G | M10x1 |
| Min. torque [Nm] | 90.0 |
| Weight [kg] | 0.8 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request