arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FF-T1 Z520-A15 Illustration similar

FF-T1 Z520-A15

Standard adapter plate

ID 805007

Standard adapter plate

Product features:
  • Direct flange
  • For hydraulically actuated power lathe chucks
  • Chuck side: Z520
  • Machine side: ISO 702-1 Nr. 15
Technical data:
  • Chuck pitch circle: 330.2 mm
  • Spindle pitch circle: 330.2 mm
  • Height: 28 mm
  • Through-hole: 281.5 mm
  • Weight: 28 kg
Chuck side Z520
Machine side ISO 702-1 Nr. 15
Chuck pitch circle [mm] 330.2
Spindle pitch circle [mm] 330.2
Height [mm] 28
Through-hole [mm] 281.5
Weight [kg] 28

Scope of delivery
Adapter plate, mounting screws