SBS-T-E 210
Accessories lathe chucks standard
ID 1311441
Accessories lathe chucks standard
Product features:
Product features:
- Center sleeve with adjustable stop
- To protect the chuck kinematics against the ingress of chips and coolant
- Suitable for: ROTA NCE 210-66
- Diameter: 55.5 mm
- Weight: 2.1 kg
Technical details
ØC [mm] | 51 |
---|---|
ØD [mm] | 55.5 |
E min. [mm] | 0 |
E max. [mm] | 110 |
F [mm] | 97.5 |
ØG [mm] | 35 |
H | M5 x 10 |
K | M27 |
Weight [kg] | 2.1 |