SGWB-CG3-B 125-57-33
Wendebacken grip
ID 1514374
Systembacken Standard
Produktmerkmale:
Produktmerkmale:
- Wendebacke carbide-grip, beweglich
- Passend zu: KSC3 125
- Abmessungen: 125 x 57 x 33 mm
- grip-Stufe: 3 mm
- Gewicht: 1.3 kg
Technical details
| Width [mm] | 125.0 |
|---|---|
| Depth [mm] | 33.0 |
| Height [mm] | 57.0 |
| Bundle | piece |
| Weight [kg] | 1.3 |
Scope of delivery
System jaw, fastening screws