arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SSH-SL SW16-330 Illustration similar

SSH-SL SW16-330

Accessories lathe chucks standard

ID 8704923

Accessories lathe chucks standard

Product features:
  • Hexagon actuation wrench
  • For manually actuation pf manual SCHUNK lathe chucks
  • With ejection mechanism
  • Long version.
  • Suitable for: ROTA-S plus 2.0 250, 315; ROTA-M flex 2+2 400; ROTA-ML flex 2+2 630
Technical data:
  • Wrench size: 16
  • Length: 330 mm
  • Weight: 2.22 kg
Hexagon 16
Length [mm] 330
Weight [kg] 2.22