arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SFGF-K 1400 Illustration similar

SFGF-K 1400

Base jaws

ID 8705289

SFGF-K 1400, Base jaws
  • Serration: Angled serration
  • Mounting: Tongue and groove
  • Groove width: 40 mm
  • Width of path: 24 mm
  • Delivery unit: 1 set = 3 pieces
  • Scope of delivery: Including cylindrical screws
Product group Base jaws
Mounting Tongue and groove
Serration Angled serration
Slot width N [mm] 40
Tab width S [mm] 24
Width B [mm] 65
Height H [mm] 62
Height H1 [mm] 58
Length L [mm] 280
Hole spacing b [mm] 82
Screws M20
m/set [kg] 16.24