arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NKA 1 Illustration similar

NKA 1

Combi T-nut

ID 145103

NKA 1, Combi T-nut
  • Groove width: 14 mm
  • Max. tightening torque: 50 Nm
  • Delivery unit: 1 piece
Product group Combi T-nut
Height H [mm] 18.5
Height H1 [mm] 6.5
Hole spacing b [mm] 20
Cyl.-screw M10 x 25
Max. adm. tightening torque [Nm] 50
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)