PMP
Gantry axis
Dieses Produkt ist ein SCHUNK Klassik-Produkt.
Hier mehr erfahren und Kontakt aufnehmen.
Linear axis with integrated pneumatic drive cylinder and pretensioned recirculating ball-bearing guides, free from play
Beschreibung
Advantages – Your benefits
- High moment load capacity
due to the use of high-performance profiled rail guides - High degree of rigidity
due to special extruded profile geometry - A ground serration ensures high precision and surface quality of the base jaws as well as an increased service life
through machined locating surfaces for the guide - Efficient complete solutions
due to numerous axis combination possibilities - Manifold options
(cable drag chain, bellow, intermediate position, etc.) for special optimization to fit your particular application - Standardized mounting bores
for numerous combinations with other components from the modular system
Options and special information
- Bellow version
Increased degree of protection against penetrating materials; for use in dirty environments. - As standard, this module can be combined with numerous components from the modular system. We would be happy to assist you.
- Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of standard EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual. Components such as rolling bearings, linear guides, or shock absorbers are not provided with food-compliant lubricants.