arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SRK 98 Illustration similar

SRK 98

Angled soft top jaws, made of steel

ID 136111

Auf Lager
SRK 98, Angled soft top jaws, made of steel

Product features:
  • Serration: Tongue and groove
  • Groove width: 8 mm
  • Width of path: 10 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
Product group Angled soft top jaws, made of steel
Serration Tongue and groove
Slot width N [mm] 8.0
Tab width S [mm] 10.0
Width B [mm] 20.0
Height H [mm] 30.0
Height H1 [mm] 27.5
Height H2 [mm] 26.0
Length L [mm] 45.0
Hole spacing a [mm] 20.0
Hole spacing b [mm] 18.0
Screws M6
Material Steel 16MnCr5 suitable for case hardening
m/set [kg] 0.42