arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SFA 315-C4 Illustration similar

SFA 315-C4

Straight soft top jaws, made of steel

ID 154111

SFA 315-C4, Straight soft top jaws, made of steel

Product features:
  • Serration: Tongue and groove
  • Groove width: 12 mm
  • Width of path: 26 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Grupo de productos Mordazas blandas superiores rectas, fabricadas en acero
Dentado Ranura y legüeta
Ancho de la ranura N [mm] 12.0
Ancho de la pestaña S [mm] 26.0
Anchura B [mm] 40.0
altura H [mm] 120.0
Altura H2 [mm] 114.0
Longitud L [mm] 145.0
Espacio entre barrenos a [mm] 75.0
Espacio entre barrenos b [mm] 54.0
Tornillos M12
Material Acero 16 MnCr 5, puede ser endurecido
m/ajuste [kg] 13.8
Cuando se utiliza junto con mordazas de base SCHUNK EWB-MT 315