PGB
Universal gripper
Universal 2-finger parallel gripper with a high gripping force and high moment capacity due to the multi-tooth slideway as well as the center bore
Beschreibung
Advantages – Your benefits
- Robust multi-tooth guidance
for precise handling - Center through-hole
for feed-through of workpieces, supply hoses, sensor systems, optical workpiece recognition systems, etc. - High maximum moments possible
suitable for using long gripper fingers - Drive concept oval piston
for maximum gripping forces - Mounting from two sides in three screw directions
for universal and flexible gripper assembly - Air supply via hose-free direct connection or screw connections
for flexible pressure supply in all automated systems - Comprehensive sensor accessory program
for versatile querying possibilities and stroke position monitoring
Options and special information
- With its center bore, the PGB series is the optimal standard solution for many areas of application.
- Integrated air purge connection
impedes the ingress of dirt into the inside of the gripper - Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.