Beschreibung
Advantages – Your benefits
- Multi position monitoring for any number of positions
for flexibility in all automation solutions - Accurate sensor system
for reliable part handling in compact machines - Compact design
for space-saving handling without interfering contours - Integrated electronics
allows for flexible cable assembly despite the space-saving outer contour - Version with standard plug connector
for fast and easy exchangeability of the extension cable - Very flexible cable in PUR version
for a long service life
Options and special information
- Variants
The sensor is available as an IO-Link version with 30 cm cable and M8 or M12 plug connector, and also as an analog version with 30 cm long cable and M8 plug connector. - Attachment kits
One attachment kit is required per module for the IPD. A suitable attachment kit can be found in the relevant catalog chapter for the module in question. - High protection class
IP67 when plugged in, for use in clean or dusty environments or in case of contact with water. Operability in case of contact with other media (coolant, acids, bases, etc.) is often given, however cannot be guaranteed by SCHUNK. - Shielding of a cable extension
Shielded cables are recommended if the analog signal is routed via cable extensions. The cable must be shielded on one end.