KRP3 200
Pneumatic 3-jaw clamping force blocks
Ident.-Nr. 1499427
Pneumatic clamping force block in standard version
Product features:
Product features:
- 3-jaw clamping force block
- Centric clamping
- Standard stroke
- Base jaws: Fine serration and tongue and groove
- Dimensions: 200 x 200 x 90,2 mm
- Clamping force at max. operating pressure: 55 kN
- Stroke per jaw: 4 mm
- Max. jaw height: 100 mm
- Repeat accuracy: 0.02 mm
- Operating pressure: 2 - 9 bar
- Air consumption per double stroke at 6 bar: 5100 cm³
- Closing/opening time: 1 s
- Weight: 19 kg
Technische Details
| Stroke per jaw [mm] | 4.0 |
|---|---|
| Clamping force at max. operating pressure [kN] | 55.0 |
| Min. operating pressure [bar] | 2.0 |
| Max. operating pressure [bar] | 9.0 |
| Repeat accuracy of vise [mm] | 0.02 |
| Max. jaw height [mm] | 100.0 |
| Distance H [mm] | 30.0 |
| Air consumption per double stroke at 6 bar [cm³] | 5100.0 |
| Closing/opening time [s] | 1.0 |
| Weight [kg] | 19.0 |
Scope of delivery
Clamping force block, mounting screws for system jaws and clamping force block, cover plugs, fitting screws, clamping sleeves, operating manual
Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.
Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.
Repeat accuracy
Results from the end position spread after 100 consecutive strokes
Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)