TENDO WZS
Porta-ferramentas de expansão hidráulica
Porta-ferramentas de expansão hidráulica com acionamento manual e sistema de fixação fechado para retificação de ferramentas de alta precisão e economia.
Beschreibung
Advantages – Your benefits
- Optimized interfering contour
A 30 to 40% slimmer interfering contour compared to the previous hydraulic toolholders, for significantly improved interference between the grinding wheel and toolholder - Extremely large clamping depth
Special tools with large shank lengths can be clamped up to 95 mm deep - High level of flexibility
Clamping of different diameters due to the use of slotted or coolant-proof intermediate sleeves - Repeat accuracy < 0.003 mm, measured on the tool shank
Process reliability as well as best surface quality and shape accuracy due to uniform cutting edge action - Permanent run-out accuracy of the cutting edges
Better chip flow, more even cutting action, significantly increased tool service life, as well as increased cutting speed and feed rate - High clamping forces
Secure tool clamping even with short clamping depths or high interference between grinding wheel and toolholder is ensured - Excellent vibration damping
Micro-blowouts are prevented, optimal workpiece surfaces, machine spindle protection, increased tool service life resulting in a reduction of costs - Micron-precise tool change within seconds without peripheral equipment
Time saving through reduction of set-up time and no investment and energy costs due to additional clamping devices - Exact length preadjustment
Length adjustment in the range of 0.01 mm accuracy, with adjustment travel of 10 mm - Comprehensive compatibility
Can be ideally combined with TENDO SVL and TRIBOS SVL extensions