arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
AGE-S-XY-200-0 유사 그림

AGE-S-XY-200-0

Compensation unit XYZ

ID 324600

재고 있음
Compensation unit XYZ AGE-S, Size: 200, with locking

  • Compensation XY: ± 12 mm
  • Workpiece weight: 160 kg
  • Force Fz max.: 2000 N
  • Force Fd max.: 4000 N
Compensation XY [mm] ± 12
Recommended handling weight, vertical [kg] 160.0
Recommended handling weight, horizontal [kg] 100.0
Locking force [N] 2700.0
Min. operating pressure [bar] 2.5
Max. operating pressure [bar] 8.0
Nominal operating pressure [bar] 6.0
Repeat accuracy [mm] 0.1
Robot-side connection ISO 9409-1-200-6-M12
Tool-side connection ISO 9409-1-200-6-M12
Weight [kg] 21.0
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Length X [mm] 270.0
Width Y [mm] 250.0
Height Z [mm] 118.0
Moment Mx max. [Nm] 500.0
Moment My max. [Nm] 500.0
Moment Mz max. [Nm] 250.0
Force Fz max. [N] 2000.0
Max. force Fd [N] 4000.0

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Guidance system
robust linear guidances

Monitoring
XY locking and unlocking via a magnetic switch and Z-stroke via inductive proximity switch

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Housing
The housing consists of high-strength, hard-coated aluminum alloy. The functional components are made of hardened steel.

Scope of delivery
Compensation unit in the ordered variant, elements for mechanical connection and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.

Warranty
24 months