TCU-Z-100-2-MV
ID 324798
- ワーク重量: 15 kg
- 力 Fz 最大: 150 N
- 力 Fd 最大: 2000 N
技術的詳細
| Locking | with locking |
|---|---|
| Hardness of the elastomer [Shore] | 68.0 |
| Deflection X [°] | ± 1 |
| Deflection Y [°] | ± 1 |
| Deflection Z [°] | ± 1 |
| Repeat accuracy [mm] | 0.05 |
| Weight [kg] | 0.48 |
| Min. operating pressure [bar] | 4.0 |
| Max. operating pressure [bar] | 8.0 |
| Min. ambient temperature [°C] | -10.0 |
| Max. ambient temperature [°C] | 90.0 |
| Locking moment Mx [Nm] | 10.0 |
| Locking moment My [Nm] | 10.0 |
| Locking moment Mz [Nm] | 20.0 |
| Locking force Fz [N] | 150.0 |
| Max. force Fd [N] | 2000.0 |
| Direct connection to* | PZN-plus 100 |
| Diameter D [mm] | 100.0 |
| Height Z [mm] | 25.0 |
| Moment Mx max. [Nm] | 70.0 |
| Moment My max. [Nm] | 70.0 |
| Moment Mz max. [Nm] | 60.0 |
Dimensions and maximum loads
Deflection
Load chart
Maximum deflection
Dimensions and maximum loads
The forces and torques are maximum values when unlocked and may occur simultaneously. When locked, only the loads caused by the weight and acceleration are permissible.
Deflection
Deflection (fa) dependent upon the length (L) to the center of mass
Load chart
- X 軸:
- Max. distance
- Y 軸:
- Max. handling weight
Maximum deflection
Deflection (fa) dependent upon the length (L) to the center of mass
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Monitoring
by magnetic switch
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Material
Elastomer material
Housing
Aluminum alloy
Scope of delivery
Robot-side mounting screws
Warranty
24 months