COS MT8-A
ID 1586684
- Number of pin contacts: 8
Technical details
| Suitable on | Tool |
|---|---|
| Screw connection diagram | J |
| Transmission type | Power |
| Weight [kg] | 0.33 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Protection class IP | IP64 (only in a coupled state) |
| Number of pin contacts | 8.0 |
| Nominal current [A] | 20.0 |
| Alternating voltage [V AC] | 450.0 |
| Direct voltage [V DC] | 700.0 |
| Electrical connection | Amphenol MS threaded cap socket, 8 pins |
| Electrical connection outlet | tangential |
| Special properties | Right cable outlet |
Derating in continuous operation
Derating in cyclical operation
Derating in continuous operation
Derating in continuous operation: the permitted current depends on the ambient temperature. Exceeding this temperature can lead to overheating and possible product damage.
- X-axis:
- Ambient temperature
- Y-axis:
- Permitted current
Derating in cyclical operation
Derating in cyclical operation: the time-dependent transfer of the maximum rated current (20 A, 10-minute basis) depends on the duty cycle (t). Exceeding the temperature limits can lead to overheating and thus to product damage.
- X-axis:
- Temperature
- Y-axis:
- On time
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.