arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SWO-E06-K Illustration similar

SWO-E06-K

Electric feed-through module

ID 9962997

Electric feed-through module SWO-E, Size: E06, Quick-change master, Master side

  • Number of electrical feed-throughs: 6
Suitable on Quick-change master
Screw connection diagram S1
Transmission type Signal
Weight [kg] 0.005
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Number of pin contacts 6.0
Nominal current [A] 3.0
Alternating current [V AC] 50.0
Electrical connection Solder contacts
Electrical connection outlet axial
Special properties -

产品系列的常规说明

恶劣环境条件
请注意:在恶劣环境条件(例如:冷却液区域、铸造和研磨粉尘)下使用可能大大缩短装置的使用寿命,我公司将不承担任何保修责任。但是,大部分情况下,我们可以找到解决方案。详细信息,请咨询我们。

搬运重量
是连接到法兰的总荷载重量。设计时,应注意允许的力和力矩。请注意,超过建议的搬运重量会缩短使用寿命。