PHE 80-40
ID 300977
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Stroke module PHE, Size: 80, pneumatic, Piston rod cylinders, Ball bushing guide
- Max. stroke: 40 mm
Technical details
| Stroke [mm] | 40.0 |
|---|---|
| extend force [N] | 250.0 |
| retracted force [N] | 200.0 |
| Repeat accuracy [mm] | 0.1 |
| Piston diameter [mm] | 20.0 |
| Min. operating pressure [bar] | 4.5 |
| Max. operating pressure [bar] | 8.0 |
| Nominal operating pressure [bar] | 6.0 |
| Cylinder volume/10 mm per double stroke [cm³] | 46.0 |
| IP protection class | 42 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Weight [kg] | 2.3 |
| Drive concept | Piston rod cylinders |
| Bending moment Mx max. [Nm] | 17.0 |
| Mz max. (retracted) [Nm] | 30.0 |
Max. loads
Max. loads
The indicated torques and forces are static values, apply for each base jaw, and may occur simultaneously.
Housing material
Aluminum
Guidance
Ball bushing guide