arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ERD 12-54-N-H-2-H1G Illustration similar

ERD 12-54-N-H-2-H1G

ID 1488690

Delivery time on request
Miniature rotary unit ERD, Size: 12, electrical, pneumatic feed-through, H1 grease version H1G, Angle of rotation: > 360 °, Middle position: freely programmable

  • Torque: 1.2 Nm
  • Nominal current: 1.09 A
  • Power supply: 530 V
  • IP protection class: 54
Angle of rotation [°] > 360
Nominal torque [Nm] 1.2
Peak torque [Nm] 3.6
Max. rotational speed [1/min] 600.0
Max. permissible mass moment of inertia [kgm²] 0.011
Repeat accuracy [°] 0.01
Weight [kg] 1.8
Min. ambient temperature [°C] 10.0
Max. ambient temperature [°C] 40.0
IP protection class 54
Cleanroom class ISO 14644-1 2
Cleanroom class: ISO 14644-1 2015
Force Fx max. [N] 150.0
Force Fz max. [N] 150.0
Length X [mm] 68.0
Width Y [mm] 60.0
Height Z [mm] 164.0
Moment My max. [Nm] 2.5
Intermediate circuit voltage [V] 530.0
Nominal current [A] 1.6
Max. current [A] 5.1
Encoder system Encoder (absolute)
Output signal HIPERFACE®
SIL certification 2
Number of pneumatic feed-throughs 2.0
Max. operating pressure [bar] 6.0
Version with protection class IP 54 yes
H1 grease version yes
The peak torques serve as short-term drive reserves when accelerating and delaying.

General notes about the series

Swiveling times
The swiveling times are purely the times when the module moves from rest position to rest position. Delays caused by the PLC or the drive controller are not included and to be taken into consideration when determining cycle times. Load-dependent rest periods may have to be included in the cycle time.

Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.

Repeat accuracy
The repeat accuracy is defined as the spread of the target position after 100 consecutive positioning cycles.

Ambient conditions
The modules are primarily designed for the use in clean to slightly contaminated environments. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases.

Safety notes
Caution: Magnetic field! This particularly applies for persons with implanted medical devices, such as pacemakers, hearing aids, etc.

Nominal currents
The rated currents can be permanently actuated. With regard to all the currents which are ranging above the nominal current up to the maximum current, the notes of the individual product documentation has to be respected.

Cleanroom class ISO 14644-1:2015

Housing material
Aluminum alloy, coated

Drive
Torque motor, 3-phase

Stroke measuring system
Absolute path measuring system, multiturn version, with HIPERFACE®, EnDat2.2, and DRIVE-CLiQ interfaces (via EnDat 2.2 + signal converter)

Drive controller
Consultation on parameter settings for drive controllers from BOSCH (EcoDrive CS, IndraDrive and IndraDrive CS) and Siemens (Sinamics S120). Provision of motor data sheets for other drive controllers. Commissioning support on request.

Scope of delivery
Accessory kit with centering sleeves, safety information (product-specific instructions are available online)

Warranty
24 months