arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GFS 16-90°-R Illustration similar

GFS 16-90°-R

ID 355499

Low stock
Universal swivel finger GFS, Size: 16, pneumatic, Angle of rotation: 90 °, End position adjustability: 3 °, Direction of rotation: Right, End position damping: hydr. damper

  • Torque: 0.64 Nm
Angle of rotation [°] 90
Direction of rotation Right
End position adjustability [°] 3
End position damping hydr. damper
Torque [Nm] 0.64
IP protection class 54
Weight [kg] 0.69
Swiveling time (1x nominal rotation angle) without attached load [s] 0.3
Fluid consumption (2x nom. angle) [cm³] 2.3
Nominal operating pressure [bar] 6.0
Min. operating pressure [bar] 3.0
Max. operating pressure [bar] 8.0
Diameter of connecting hose 6 x 3.9 x 1.05
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Repeat accuracy [°] 0.07
Length X [mm] 141.0
Width Y [mm] 44.0
Height Z [mm] 119.0
Moment Mz max. [Nm] 17.0
Force Fy max. [N] 350.0

General notes about the series

Counter-bearings
Counter-bearings have no drive and no damping

Repeat accuracy
is defined as a distribution of the end position for 100 consecutive cycles.

Customized angle of rotation
More swivel angles are available on request.

Swiveling time
is the rotation time of pinion/flange around the nominal rotation angle. Valve switching times, hose filling times, or PLC reaction times are not included and are to be considered when cycle times are calculated.

Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.

Housing material
hard-anodized, high strength aluminum

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Operating principle
double acting piston with geared transmission

Scope of delivery
Centering sleeves, O-rings for direct connection, assembly and operating manual with manufacturer’s declaration

Warranty
24 months

Service life characteristics
on request