GFS 32-180°
ID 355520
- Torque: 5 Nm
Technical details
Angle of rotation [°] | 180 |
---|---|
End position adjustability [°] | 3 |
End position damping | hydr. damper |
Torque [Nm] | 5 |
IP protection class | 54 |
Weight [kg] | 3 |
Swiveling time (1x nominal rotation angle) without attached load [s] | 0.4 |
Fluid consumption (2x nom. angle) [cm³] | 31.5 |
Nominal operating pressure [bar] | 6 |
Min. operating pressure [bar] | 3 |
Max. operating pressure [bar] | 8 |
Diameter of connecting hose | 6 x 3.9 x 1.05 |
Min. ambient temperature [°C] | 5 |
Max. ambient temperature [°C] | 60 |
Repeat accuracy [°] | 0.07 |
Length X [mm] | 216 |
Width Y [mm] | 59 |
Height Z [mm] | 204 |
Moment Mz max. [Nm] | 116 |
Force Fy max. [N] | 1900 |
Dimensions and maximum loads
Dimensions and maximum loads
The moment and force can impact the pinion simultaneously.
General notes about the series
Counter-bearings
Counter-bearings have no drive and no damping
Repeat accuracy
is defined as a distribution of the end position for 100 consecutive cycles.
Customized angle of rotation
More swivel angles are available on request.
Swiveling time
is the rotation time of pinion/flange around the nominal rotation angle. Valve switching times, hose filling times, or PLC reaction times are not included and are to be considered when cycle times are calculated.
Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.
Housing material
hard-anodized, high strength aluminum
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
double acting piston with geared transmission
Scope of delivery
Centering sleeves, O-rings for direct connection, assembly and operating manual with manufacturer’s declaration
Warranty
24 months
Service life characteristics
on request