arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PDU 2

PDU 2

Compact drive
Servo-electric drive with angle of rotation > 360°, precision gear and integrated electronics

Advantages – Your benefits

  • Brushless DC servomotor
    for flexible use by controlled position, velocity, and torque
  • High torque, velocity, and precision
    for fast acceleration and short cycle times at a high precision
  • Fully integrated control and power electronics
    for creating a decentralized control system
  • Versatile actuation options
    for simple integration into existing control concepts via PROFIBUS-DP, or CAN
  • Standard connecting elements and integrated control concept
    for extensive combination possibilities with other mechatronic modules
  • Service interface: USB Host and USB Device
    for comfortable parameter setting and firmware updates by USB flash drive or PC
  • Rotary encoding switch and DIP switch
    for manual fieldbus addressing, baud rate setting and service functions
  • Digital inputs
    for easy and integrated query of sensor signals

Options and special information

  • Integrated electronics
    The electrical control of the PDU is carried out by the fully integrated control and power electronics. Hence, the module does not require any additional external control units.
  • Easy integration
    There is a varied range of interfaces available, such as PROFIBUS DP or CAN as types of communication. This enables the assembly of industrial bus networks and ensures easy integration into existing control concepts. For transmission of power supply and data communications, we offer various cables.
  • Control types
    Position control, rotational speed control, power control
  • Monitoring functions
    I²t monitoring, current monitoring, power failure detection, contouring error monitoring, software end position monitoring, position monitoring