arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SFL-40-S-180 Illustration similar

SFL-40-S-180

ID 304065

In stock
Miniature swivel vane SFL, Size: 40, pneumatic, without feed-through, Angle of rotation: 180 °, End position adjustability: 180 °, End position damping: hydr. damper

  • Torque: 0.5 Nm
Angle of rotation [°] 180
End position adjustability [°] 180
End position damping hydr. damper
Torque [Nm] 0.5
IP protection class 52
Weight [kg] 0.24
Swiveling time (1x nominal rotation angle) without attached load [s] 0.12
Fluid consumption (2x nom. angle) [cm³] 15.0
Nominal operating pressure [bar] 6.0
Min. operating pressure [bar] 3.0
Max. operating pressure [bar] 6.5
Diameter of connecting hose 3 x 1.8 x 0.6
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Max. permissible inertia of the set-up 150.0
Repeat accuracy [°] 0.05
Length X [mm] 40.0
Width Y [mm] 47.0
Height Z [mm] 62.0
Moment My max. [Nm] 0.2
Max. axial force Fz max. [N] 30.0

General notes about the series

Repeat accuracy
is defined as a distribution of the end position for 100 consecutive cycles.

Flange position
is always drawn in the left end position. It rotates from here to the right in clockwise direction. The arrow points out the direction of rotation.

Swiveling time
is the rotation time of pinion/flange around the nominal rotation angle. Valve switching times, hose filling times, or PLC reaction times are not included and are to be considered when cycle times are calculated.

Swivel vane material
Steel

Housing material
Aluminum alloy, anodized

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Operating principle
Vane swivel unit

Scope of delivery
Centering sleeves, centering pins, O-rings for direct connection, assembly and operating manual with manufacturer’s declaration

Warranty
24 months

Service life characteristics
on request