arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
DDF 2-100-P4-E6 Illustration similar

DDF 2-100-P4-E6

ID 323112

Ready for shipment in 3 - 6 working days
Rotary feed-through for robots DDF 2, Size: 100

  • No. of fluid feed-throughs: 4
  • Number of electrical feed-throughs: 6
  • Workpiece weight: 125 kg
  • Force Fz max.: 5000 N
  • Force Fd max.: 12000 N
Feed-through pneumatic and electric feed-through
Recommended handling weight [kg] 125
Max. drive speed [1/min] 100
Max. speed of rotation [°/s] 600
Nominal torque [Nm] 8
Starting torque [Nm] 10
Angle of rotation [°] > 360
No. of fluid feed-throughs 4
Air connection thread pneumatic feed-through 4x G1/8"
Max. pressure per connection [bar] 10
Rate of flow at 6 bar (per channel) [l/min] 240
Max. air pressure air purge [bar] 1
Number of electrical feed-throughs 6
Max. voltage [V] 60
Max. current strength [A] 1
Weight [kg] 6.1
Robot-side connection ISO 9409-1-100-6-M8
Min. ambient temperature [°C] 5
Max. ambient temperature [°C] 60
Max. dynamic bending moment Mx* [Nm] 290
Max. dynamic bending moment My* [Nm] 290
Max. dynamic torsional moment Mz* [Nm] 200
Max. shear force Fq* [N] 1250
Diameter D [mm] 136
Height Z [mm] 128.5
Bending moment Mx [Nm] 500
Bending moment My [Nm] 500
Force Fz max. [N] 5000
Max. force Fd [N] 12000
*This is the max. total of all payloads (acceleration forces and torques, process forces, emergency stops, etc.), which can affect a rotary feed-through, in order to ensure error-free function.
A version for vacuum feed-through is available on request. Please ask for details.

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Mounting
Standardized ISO 9409 interface (robot-side)

Housing
high-strength, hard-coated aluminum alloy

Scope of delivery
Cable connector, small components for mounting, operating and maintenance instructions, manufacturer’s declaration

Warranty
24 months