arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC Set ER 16 Illustration similar

CC Set ER 16

ER set of collets

ID 280221

In stock
CC Set ER 16, ER Spannzangenset
  • DIN ISO 15488-B (ER/ESX)
  • Anzahl ER Spannzangen: 10
  • Für Spanndurchmesser: Ø1 - 10
  • Rundlaufgenauigkeit: ≤ 0,005 mm
For ER 16
For clamping diameter Ø1 - 10
D1 min. [mm] 1.0
D1 max. [mm] 10.0
Weight [kg] 0.1
Number of ER collets 10.0
ER collet standard DIN ISO 15488-B