arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC ER 11 Ø1.5-2 图片仅供参考

CC ER 11 Ø1.5-2

ER collets

ID 280102

Delivery time on request
CC ER 11 Ø1.5-2, ER collets
  • DIN ISO 15488-B (ER/ESX)
  • For clamping diameter: Ø1.5 - 2
  • Diameter: 2 mm
  • Length L1: 18 mm
  • Run-out accuracy: ≤ 0,005 mm
For ER 11
For clamping diameter Ø1.5 - 2
D1 min. [mm] 1.5
D1 max. [mm] 2.0
D2 [mm] 11.0
D3 [mm] 11.5
L1 [mm] 18.0
Weight [kg] 0.034
ER collet standard DIN ISO 15488-B