arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
AZB MAZAK CAT 40 45° L1=44,1 图片仅供参考

AZB MAZAK CAT 40 45° L1=44,1

拉钉

ID 9938224

现货供应
Codoli di trazione AZB MAZAK CAT 40 45° L1=44,1
  • Codolo di aggancio per MAZAK ANSI-CAT 40
  • Diametro D1: 18.796 mm
  • Lunghezza L1: 44.1 mm
D1 [mm] 18.796
D2 [mm] 12.446
D3 [mm] 17.0
L1 [mm] 44.1
L2 [mm] 19.3
L3 [mm] 14.03
a [°] 45.0
G1 M16
Weight [kg] 0.05
Versions with metric thread

Version
Retention knob for MAZAK ANSI-CAT 40 with through-bore and seal on the end face