AZB JIS-BT 30 45° JIS-BT 6339
Retention knob
ID 20043221
Retention knob AZB JIS-BT 30 45° JIS-BT 6339
- Retention knob with through-hole JIS-BT 6339 45°
- Diameter D1: 11 mm
- Length L1: 43 mm
Technical details
| D1 [mm] | 11.0 |
|---|---|
| D2 [mm] | 8.0 |
| D3 [mm] | 12.5 |
| L1 [mm] | 43.0 |
| L2 [mm] | 23.0 |
| L3 [mm] | 18.0 |
| a [°] | 45.0 |
| G1 | M12 |
| Gewicht [kg] | 0.027 |
Version
Retention knob with through-hole JIS-BT 6339 45°