arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AZB JIS-BT 40 45° MAS 403 Illustration similar

AZB JIS-BT 40 45° MAS 403

Retention knob

ID 9150122

In stock
Embouts AZB JIS-BT 40 45° MAS 403
  • Embout de tirage DIN ISO 7388-3 forme JF
  • Diamètre D1: 15 mm
  • Longueur L1: 60 mm
D1 [mm] 15.0
D2 [mm] 10.0
D3 [mm] 17.0
L1 [mm] 60.0
L2 [mm] 35.0
L3 [mm] 28.0
a [°] 45.0
G1 M16
Gewicht [kg] 0.076
Voormalige norm: MAS 403 30°/45°

Variant
Retentieknop DIN ISO 7388-3 blad JF