arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WZS GZB-S Ø20 Ø7 BJ Illustration similar

WZS GZB-S Ø20 Ø7 BJ

Intermediate sleeves for tool grinding toolholders

ID 207589

In stock
WZS GZB-S Ø20 Ø7 BJ, Intermediate sleeves for tool grinding toolholders
  • With bayonet locking
  • Clamping diameter: 7 mm
  • Length: 59 mm
Tecnologia Bussole di riduzione per mandrino di rettifica utensili
Serie WZS GZB-S baionetta
Attacco portautensile WZS GZB-S Ø 20 Bajonett
Diametro di serraggio D1 7 mm
D2 [mm] 20.0
D3 [mm] 22.0
L2 [mm] 50.0
L3 [mm] 3.0
L10 [mm] 5.0
Peso [kg] 0.1

Versione
Con attacco a baionetta

Ogni esigenza
Ulteriori misure e versioni personalizzate disponibili su richiesta