SG5A-B 125-44.5-33
5-Achs Backen
ID 1374778
Systembacken Standard
Produktmerkmale:
Produktmerkmale:
- 5-Achs Backe beweglich
- Passend zu: KSC3-K 125
- Abmessungen: 125 x 44.5 x 33 mm
- Gewicht: 0.9 kg
Technical details
| Width [mm] | 125.0 |
|---|---|
| Depth [mm] | 44.5 |
| Height [mm] | 33.0 |
| Bundle | piece |
| Weight [kg] | 0.9 |
Scope of delivery
System jaw, fastening screws; without top jaws