arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ADS D250-315 图片仅供参考

ADS D250-315

摆动卡爪用旋转套件

ID 1320463

In stock
ADS D250-315, 摆动卡爪用旋转套件
  • 最小卡盘尺寸: 250 mm
  • 最大卡盘尺寸: 315 mm
Min. chuck size [mm] 250.0
Max. chuck size [mm] 315.0