arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
BSA 30 Illustration similar

BSA 30

Jaw turning fixture

ID 119112

现货供应
BSA 30, Jaw turning fixture Heavy design
  • Inner diameter I: 256 mm
  • Outer diameter A: 384 mm
Inner diameter I [mm] 256.0
Outer diameter A [mm] 384.0
Max. clamping force [kN] 75.0
Min. adjustment position [mm] 388.0
Max. adjustment position [mm] 464.0
Min. adjustment position [mm] 208.0
Max. adjustment position [mm] 284.0
Weight [kg] 21.0