arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
MSC-BL10 80x50

MSC-BL10 80x50

Accessories for standard magnetic clamping technology

ID 422098

交货期可咨询
Accessories for standard magnetic clamping technology

Product features:
  • Laminated block
  • For milling contours and special forms.
Technical data:
  • Dimensions: 80 x 50 x 40 mm
  • Pole pitch: 3 mm + 1,5 mm
  • Weight: 2.6 kg
Length [mm] 80.0
Width [mm] 50.0
Height [mm] 40.0
Weight [kg] 2.6