RWH mini 74-25
Accessories for the standard quick-change pallet systems
ID 471194
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Clamping pin mounting for VERO-S SPx mini 20
- Used as an insert for metal sheet inserts for storing clamping devices
- Dimensions: Ø74 x 31.5 mm
- Clamping height: 25 mm
- Through-hole: 18.6 mm
- Material: Plastic
- Color: Black
- Weight: 0.2 kg
Technical details
| Diameter [mm] | 74.0 |
|---|---|
| D2 [mm] | 18.6 |
| D3 [mm] | 64.0 |
| L1 [mm] | 6.5 |
| L2 [mm] | 3.0 |
| H1 [mm] | 25.0 |
| H2 [mm] | 31.5 |
| Material | Plastic |
| Color | Black |
| Weight [kg] | 0.2 |
标配范围
定位销座