arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
RWH plus 74-45

RWH plus 74-45

Accessories for the standard quick-change pallet systems

ID 471197

Low stock
Accessories for the standard quick-change pallet systems

Product features:
  • Clamping pin mounting for VERO-S SPx 40
  • Used as an insert for metal sheet inserts for storing clamping devices
Technical data:
  • Dimensions: Ø74 x 51.5 mm
  • Clamping height: 45 mm
  • Through-hole: 38 mm
  • Material: Plastic
  • Color: Black
  • Weight: 0.2 kg
Diameter [mm] 74.0
D2 [mm] 38.0
L1 [mm] 6.5
H1 [mm] 45.0
H2 [mm] 51.5
Material Plastic
Color Black
Weight [kg] 0.2

Scope of delivery
Clamping pin holder