SGWB-E-F 90-64-34.9
Wendebacken
Ident.-Nr. 1329339
System jaws, standard
Product features:
Product features:
- Reversible jaw smooth, fixed
- Interface 1: W-90
- Suitable for: KSM2 90
- Dimensions: 90 x 64 x 34,9 mm
- Weight: 1.3 kg
Technische Details
| Breite [mm] | 90.0 |
|---|---|
| Tiefe [mm] | 64.0 |
| Höhe [mm] | 34.9 |
| Gebinde | Stück |
| Gewicht [kg] | 1.3 |
Lieferumfang
Systembacke