arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-F 100-76-34

SGWB-F 100-76-34

Reversal jaws

ID 430088

Delivery time on request
Mordazas de sistema, estándar

Propiedades del producto:
  • Mordaza reversible fija
  • Interfaz 1: W-100-1
  • Indicado para: KSG 100, KSO 100
Datos técnicos:
  • Dimensiones: 100 x 76 x 34 mm
  • Peso: 1.3 kg
Ancho [mm] 100.0
Profundidad [mm] 76.0
Altura [mm] 34.0
Peso [kg] 1.3

Material suministrado
Sistema de mordazas, tornillos de fijación; sin mordazas superiores