arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGS-B 100-85-50

SGS-B 100-85-50

Steel jaws

ID 430098

Delivery time on request
System jaws, standard

Product features:
  • Steel jaw, movable
  • Incl. screws
  • Suitable for: KSG 100
Technical data:
  • Dimensions: 99 x 85 x 50 mm
  • Weight: 3.3 kg
Breite [mm] 99.0
Tiefe [mm] 85.0
Höhe [mm] 50.0
Gebinde Stück
Gewicht [kg] 3.3

Lieferumfang
Systembacke, Befestigungsschrauben