SGS-B 125-57-33
Steel jaws
ID 1453106
System jaws, standard
Product features:
Product features:
- Steel jaw, movable
- Quick-change jaw
- Suitable for: KSX-C2 125
- Dimensions: 125 x 57 x 33 mm
- Weight: 2 kg
技術的詳細
| Width [mm] | 125.0 |
|---|---|
| Depth [mm] | 57.0 |
| Height [mm] | 33.0 |
| Bundle | piece |
| Weight [kg] | 2.0 |
Scope of delivery
System jaw