arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GWU-1 125-21 图片仅供参考

GWU-1 125-21

Accessories for the manual clamping systems standard

ID 430027

Delivery time on request
Accessories for the manual clamping systems standard

Product features:
  • Workpiece supports – width 125 mm
  • For placing of workpieces
Technical data:
  • Width: 125 mm
  • Height: 21 mm
  • Weight: 0.36 kg
Breite [mm] 125.0
Höhe [mm] 21.0
Gewicht [kg] 0.36

Lieferumfang
1 Satz Werkstückunterlagen