arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KTA 160

KTA 160

Adapter plate

ID 1580335

Delivery time on request
Standard chuck jaws

Product features:
  • Adapter plate
  • Jaw interface: Tongue and groove
  • Suitable for: KSP3/KSH3/KSF3 160
Technical data:
  • Dimensions: 107 x 156 x 29 mm
  • Weight: 2.1 kg
Largeur [mm] 156.0
Hauteur [mm] 29.0
Compatible avec 160
Poids [kg] 2.1

Etendue de la livraison
Plaque d'adaptation, vis de fixation, écrou pour rainures en T, plaque dentée, manuel d'utilisation ; sans mors réversibles à 6 voies