arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
VBK2-10 1xIL-2x7P 2CH Illustration similar

VBK2-10 1xIL-2x7P 2CH

Accessories MAGNOS

ID 1611054

Delivery time on request
Standard connection cable

Product features:
  • Connection cable for the modular system KEH plus
  • To install between control unit KEH plus and magnetic chuck
  • To control up to two magnetic chucks
  • Plug-and-play system for easy installation
Technical data:
  • Control unit connection: 1 x ILME male
  • Magnetic chuck connection: 2 x 7-PIN CIR 24 female
  • Number of channels: 2
  • Cable length: 10 m
  • Weight: 12.9 kg
Number of channels 2.0
Cable length [m] 10.0
Weight [kg] 12.9

Scope of delivery
Connection cable, operating manual