GBE-VS 40-14-30
Smooth jaw
ID 432196
Top jaws, standard
Product features:
Product features:
- Smooth jaw VS
- Interface 1: W-40-3
- Dimensions: 40 x 14 x 30 mm
- Weight: 0.07 kg
Technical details
| Width [mm] | 40.0 |
|---|---|
| Depth [mm] | 30.0 |
| Height [mm] | 14.0 |
| Bundle | piece |
| Weight [kg] | 0.07 |
제공 범위
상단 죠, 고정 나사