arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STK 200/3 Illustration similar

STK 200/3

Claw jaws

ID 1516564

In stock
System jaws, standard

Product features:
  • Claw jaw
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 3-jaw clamp size 200
Technical data:
  • Dimensions: 71.5 x 72 x 34 mm
  • Spannbereich ØSD1: 20 - 86 mm
  • Spannbereich ØSD2: 86 - 153 mm
  • grip step: 6 mm
Width [mm] 72.0
Height [mm] 34.0
Suitable for 200

Scope of delivery
Claw jaws