arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGVS-GL-B 45-26.5-22

SGVS-GL-B 45-26.5-22

VS jaws

ID 1497094

Delivery time on request
System jaws, standard

Product features:
  • VS jaws with embossed profile
  • For clamping pre-embossed materials and workpieces.
  • Quick-change jaw
  • Suitable for: KSC mini
Technical data:
  • Dimensions: 45 x 26,5 x 22 mm
  • Clamping step: 3 mm
  • Weight: 0.2 kg
幅 [mm] 45.0
奥行 [mm] 26.5
高さ [mm] 22.0
供給単位 個数
重量 [kg] 0.2