arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGBB-F 125-88-39

SGBB-F 125-88-39

Blockbacken

ID 430085

Delivery time on request
Systembacken Standard

Produktmerkmale:
  • Blockbacke fest
  • Schnittstelle 1: W-125-1
  • Passend zu: KSG 125
Technische Daten:
  • Abmessungen: 125 x 88 x 39 mm
  • Gewicht: 3.1 kg
Breite [mm] 125.0
Tiefe [mm] 88.0
Höhe [mm] 39.0
Gewicht [kg] 3.1

Scope of delivery
System jaw, fastening screws; without top jaws