arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
NSE3-PH IOL

NSE3-PH IOL

전기기계식 클램핑 모듈
기존의 공압식 퀵 체인지 팔레트 모듈 대안으로 혁신적인 피에조-유압 드라이브를 갖춘 퀵 체인지 팔레트 모듈.

Advantages – Your benefits

  • No expensive compressed air required
    Considerable cost savings
  • Actuation via piezo-hydraulic drive
    Ensures almost the same pull-down forces in the same installation space as NSE3 clamping modules
  • Integrated sensor system
    No additional interfering contour
  • Control via IO-Link
    For easy integration in commonly used fieldbus systems
  • Wide range of query and transmission options
    Ideally suited for automation applications
  • Maximum process reliability
    Thanks to various query options and transmission of error messages
  • Monitoring of the clamping slide position
    For "open" and "clamped" statuses
  • Integrated monitoring of pallet presence
    Via integrated inductive proximity sensor
  • SCHUNK modular system
    Can be 100% integrated into the huge SCHUNK NSE3 modular system
  • Positioning via short taper
    Very easy joining process at a repeat accuracy of < 0.005 mm
  • The modules are corrosion-free and completely sealed
    Long life time and maximum process reliability
  • Form-fit, self-retained locking
    The full pull-down force is maintained even in the event of a power failure
  • Optional cone seal
    For protecting the change interface from coolant, dust, and chips

Options and special information

  • Innovative drive for maximum performance
    VERO-S NSE3-PH IOL is the most innovative clamping device in the field of electromechanical clamping devices – with an unbeatable performance. The piezo-hydraulic drive achieves almost the same pull-down forces with an electromechanical quick-change pallet system as with the fluid-actuated clamping device in the same installation space. Especially when it comes to replace pneumatic systems completely, there is no way around this module.
  • High process reliability due to integrated sensor system
    The entire control and sensor system are fully integrated in the module, so that no additional interfering contours are created. In addition to the innovative drive, both the monitoring of the clamping slide positions and the pallet presence are fully integrated in the module. All data is transferred via an IO-Link interface, allowing the module to be easily integrated into all common fieldbus systems.